Publiceer je producten
36120670 Dornbracht Concealed single-lever mixer with diverter
36120670 Dornbracht Concealed single-lever mixer with diverter
36120670 Dornbracht Concealed single-lever mixer with diverter

    36120670 Dornbracht Concealed single-lever mixer with diverter

    Dornbracht Concealed single-lever mixer with diverter

    Neem contact op met Dornbracht

    Specificatie
    • Dornbracht Concealed single-lever mixer with diverter

      • automatic diverter
      • cover plate 150 x 90 mm

      Fits MEM, CL.1, Symetrics, IMO

      Available in chrome, platinum matt, brushed Durabrass, chrome matt, Dark Platinum matt

      Accessory is needed 3502097090 Concealed single-lever mixer -

    Technische specificatie
    • Unieke ref.36120670
    • ProductfamilieGeneric
    • ProductgroepShower / Tub Trims - Mixers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.04
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011327
    • ETIM-naamBuilt-in mixing tap
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets