Publiceer je producten
Combison™ A, dB42
Ecophon

Combison™ A, dB42

Ecophon Combison™ dB is the fastest and easiest way to combine features for both sound absorption and sound insulation between rooms. Ideal for installations where the partitions do not extend all the way up to the soffit. Combison dB can also help to reduce vertical noise from floor to floor. The panel is easy to handle, install and demount and it has a visible grid system. It is made from crimped glass fibre and has an Akutex FT surface on the front.

  • • Class A sound absorption
  • • Sound insulation: 42 dB
  • • Easy to install and handle
Technische specificatie
  • Unieke ref.combison-a-db42
  • ProductfamilieModular ceilings
  • ProductgroepCombison
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2022-01-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGlaswol
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouw - Plafond
  • UNSPSC-naamAcoustic ceiling tiles
  • UNSPSC-code30161601
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass-nummer23-15 13 21
  • OmniClass-titelCeiling Panels