Publiceer je producten
Ecophon Focus™ D/A
Ecophon Focus™ D/A
Ecophon Focus™ D/A
Ecophon Focus™ D/A
Ecophon Focus™ D/A
Ecophon Focus™ D/A
Ecophon Focus™ D/A
    Ecophon

    Ecophon Focus™ D/A

    Especially developed for corridor and bandraster solutions where long panels are required. The Ecophon Focus™ DA is a product well known for fulfilling the strictest functional and aestethical demands. The panels have an edge D on the long sides and edge A on the short sides. Each panel is individually demountable. The weight of the panel is approximately 2 kg/m². The tiles are manufactured from high density glass wool. The visible side has an Akutex™ FT surface and the back of the tile is covered with a glass tissue. Focus D/A for Bandraster is delivered with painted edges.

    Technische specificatie
    • Unieke ref.focus-da
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels