Publiceer je producten
Ecophon Focus™ Ds
Ecophon Focus™ Ds
Ecophon Focus™ Ds
Ecophon Focus™ Ds
Ecophon Focus™ Ds
Ecophon Focus™ Ds
    Ecophon

    Ecophon Focus™ Ds

    For applications where a suspended ceiling with a concealed grid is required, but individual tiles must be easily demountable. Ecophon Focus™ Ds has a concealed grid and symmetrical edge design, allowing easier assembly, integration of light fittings and ventilation. The ceiling has an even appearance, with the bevelled edges forming a discreet groove between the tiles. The tiles are easily demountable. The systems consist of Ecophon Focus™ Ds tiles and Connect™ grid systems, with an approximate weight of 3-4 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Connect™ grid and accessories. The grid is manufactured from galvanized steel. The system is patented.

    Technische specificatie
    • Unieke ref.focus-ds
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels