Publiceer je producten
Ecophon Focus™ Ds Level Change
Ecophon Focus™ Ds Level Change
    Ecophon

    Ecophon Focus™ Ds Level Change

    Ecophon Focus™ Ds Level Change is used to create an easy and fast transitions between different levels of ceiling either to accommodate various service installations in the ceiling void or to add shape and structure to the room. The Focus™ Ds Level Change tiles are demountable. The system consists of Focus™ Ds tiles and four Connect™ articles. The tiles are manufactured from high density glass wool. The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Connect™ grid and accessories. The grid is manufactured from galvanized steel. The system is patented.

    Technische specificatie
    • Unieke ref.focus-ds-level-change
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels