Publiceer je producten
Ecophon Focus™ E
Ecophon Focus™ E
Ecophon Focus™ E
Ecophon Focus™ E
Ecophon Focus™ E
Ecophon Focus™ E
Ecophon Focus™ E
    Ecophon

    Ecophon Focus™ E

    For applications where an attractive suspended ceiling is required and easy removal of individual tiles is essential. Ecophon Focus™ E has a recessed visible grid and a tegular edge design, creating a ceiling with a shadow effect that accentuates each tile and partially conceals the grid system. The visible surface of each tile is 10 mm below the grid. Each tile is easily demountable. The systems consist of Ecophon Focus™ E tiles and Connect™ grid systems, with an approximate weight of 3 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. For best performance and system quality, use Connect™ grid and accessories. The grid is manufactured from galvanized steel.

    Technische specificatie
    • Unieke ref.focus-e
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels