Publiceer je producten
Ecophon Focus™ Edge 500
Ecophon Focus™ Edge 500
Ecophon Focus™ Edge 500
Ecophon Focus™ Edge 500
    Ecophon

    Ecophon Focus™ Edge 500

    Ecophon Focus Edge™ 500 is a system used as free-hanging unit(s) in applications where the installation of a wall-to-wall ceiling is not possible or desired, but still good sound absorption is needed. Such applications are, for example, over a certain area in a larger room or in case of concrete cooling or ventilation systems that do not allow full coverage of the ceiling. The system consists of Connect Edge 500 Profile, Connect Edge 500 Corner and additional Connect™ accessories, which together form a well designed perimeter trim. The profile is manufactured from extruded aluminium, while the corners are cast zinc. Both have a white 500, structured powder coating to match the Akutex™ FT White Frost surface of the tiles. The Edge™ profiles and Corners can be installed with Ecophon Focus™ Ds, Dg and E systems in rectangles with modular dimensions. Ecophon Focus Edge™ 500 has a design registration (Registered Community Design).

    Technische specificatie
    • Unieke ref.focus-edge-500
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels