Publiceer je producten
Ecophon Focus™ F
Ecophon Focus™ F
Ecophon Focus™ F
Ecophon Focus™ F
Ecophon Focus™ F
    Ecophon

    Ecophon Focus™ F

    For applications requiring a ceiling which is mechanically secured to the structural soffit. Ecophon Focus™ F is installed directly to an existing plaster ceiling, boarding, battens or concrete, creating a ceiling with a smooth appearance. The bevelled edges create a narrow groove between each tile. The tiles are not demountable. The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are reinforced and painted. The weight is approximately 2,5 kg/m². Ecophon recommend Connect screws for a quick and secure installation.

    Technische specificatie
    • Unieke ref.focus-f
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels