Publiceer je producten
Ecophon Focus™ Fixiform E
Ecophon Focus™ Fixiform E
Ecophon Focus™ Fixiform E
    Ecophon

    Ecophon Focus™ Fixiform E

    Ecophon Focus™ Fixiform E is used to create distinct transitions between different levels of ceiling either to accommodate various service installations in the ceiling void or to add shape and structure to the room. The tiles are delivered flat and folded to 90 degrees on site before installation. There is an eight mm rod in the fold which reinforces the folded tile. The difference in level can be adjusted between 150 and 530 mm. The Fixiform tiles are not demountable. The system consists of Fixiform tiles and accessories. The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating. The edges are painted with edge detail C where the Fixiform tiles meet. The system is patent pending. For best performance and system quality, use Connect™ grid and accessories.

    Technische specificatie
    • Unieke ref.focus-fixiform-e
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels