Publiceer je producten
Ecophon Focus™ SQ
Ecophon Focus™ SQ
Ecophon Focus™ SQ
    Ecophon

    Ecophon Focus™ SQ

    For applications where the minimum possible overall depth of system is required because of limited space or other reasons. The tiles are bonded directly to the soffit surface. Ecophon Focus™ SQ is installed with a gap between each tile, creating a ceiling with a smooth appearance. The tiles are not demountable. The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. The weight is approximately 2,5 kg/m². Ecophon recommend Connect™ Absorber Glue for a quick and easy installation.

    Technische specificatie
    • Unieke ref.focus-sq
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels