Publiceer je producten
Ecophon Focus™ Wing
Ecophon Focus™ Wing
Ecophon Focus™ Wing
Ecophon Focus™ Wing
Ecophon Focus™ Wing
Ecophon Focus™ Wing
    Ecophon

    Ecophon Focus™ Wing

    Ecophon Focus™ Wing is installed as the perimeter of a floating ceiling used together with Ecophon Focus™ Ds or E. It is a system of wing-shaped absorbers for free hanging suspended ceilings. The systems consist of Ecophon Focus™ Wing elements and Connect™ grid systems, with an approximate weight of 1 kg/m. The elements are manufactured from high density glass wool and the surface has an Akutex™ FT coating. The edges are painted. For best performance and system quality, use Connect™ grid and accessories. The grid system is manufactured from galvanized steel. The system is patented in Sweden and International patent pending.

    Technische specificatie
    • Unieke ref.focus-wing
    • ProductfamilieModular ceilings
    • ProductgroepFocus
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-09-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlaswol
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • UNSPSC-naamAcoustic ceiling tiles
    • UNSPSC-code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels