Publiceer je producten
Cadenza XL sofa
Cadenza XL sofa
Cadenza XL sofa

    Cadenza XL sofa

    XL sofa with structure made of peeled and tinted natural rattan of 32 mm/1.26” diameter. Backrest and sides manufactured in peeled and tinted natural rattan of 10 mm/0.4” diameter. Finished with a three step water-based coating (dye, base coat and top coat) highly resistant to solar radiation thanks to UV filters. Possibility of customization through a wide variety of fabrics. Protective caps.

    Neem contact op met expormim

    Specificatie

    Technische specificatie
    • Unieke ref.cadenza-xl-sofa
    • ProductfamilieCadenza
    • ProductgroepIndoor collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-09-03
    • Editienummer1
    • Hoogte (mm)650
    • Breedte (mm)2730
    • Diepte (mm)1040
    Gerelateerd
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)90
    Classificatie
    • Categorie BIMobjectMeubilair - Banken
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • Uniclass 2015-codePr_40_50
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 23 00
    • OmniClass-titelResidential Furniture and Equipment