Publiceer je producten
Falcata outdoor round dining table
Falcata outdoor round dining table
Falcata outdoor round dining table

    Falcata outdoor round dining table

    Dining table with structure made of high resistance aluminum profile and legs of injected aluminum, finished with polyester powder. Tabletop options: HPL Trespa® 13 mm/0.51” thick and FENIX NTM® 12 mm/0.47” thick.

    Neem contact op met expormim

    Technische specificatie
    • Unieke ref.falcata-outdoor-round-dining-table
    • ProductfamilieFalcata outdoor
    • ProductgroepOutdoor collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-29
    • Editienummer1
    • Hoogte (mm)740
    • Breedte (mm)1200
    • Diepte (mm)1200
    Gerelateerd
    • HoofdmateriaalAluminium
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)30
    Classificatie
    • Categorie BIMobjectMeubilair - Tafels
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_21_22
    • Uniclass 2015-beschrijvingDining tables
    • CSI MasterFormat 2014 Code11 30 00
    • CSI MasterFormat 2014 TitelResidential Equipment
    • OmniClass-nummer23-21 23 15
    • OmniClass-titelResidential Tables
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS