Publiceer je producten
Gres bar stool
Gres bar stool

    Gres bar stool

    Barstool with structure made of peeled and tinted natural rattan 26 mm/1.02” in diameter. Finished with a three step coating (dye, base coat and top coat) highly resistant to solar radiation thanks to UV filters. Multiple upholstery options are available: natural or faux leather, virgin wool fabrics, velvet and polypropylene. Stainless steel footrest. Protective caps with removable plastic-felt inserts.

    Neem contact op met expormim

    Technische specificatie
    • Unieke ref.gres-bar-stool
    • ProductfamilieGres
    • ProductgroepIndoor collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-02-28
    • Editienummer1
    • Hoogte (mm)76
    • Breedte (mm)50
    • Diepte (mm)50
    Gerelateerd
    • HoofdmateriaalAndere
    • Secundair materiaalBekleding
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)5
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_12_85
    • Uniclass 2015-beschrijvingStools
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 23 13 17
    • OmniClass-titelResidential Stools
    • CSI UniFormat II-codeE2020
    • CSI UniFormat II-titelMovable Furnishings