Publiceer je producten
Huma dining armchair with solid wood legs
Huma dining armchair with solid wood legs

    Huma dining armchair with solid wood legs

    Dining armchair providing different Mario Ruiz, 2015/2021 solutions for both the backrest and the legs. Backrest comes in natural rattan or steel tube covered with cold-cured moulded polyurethane foam and upholstery. Legs are made of rattan, wood or metal. All versions include upholstered seat. Possibility of customization through a wide variety of high performance technical fabrics. Finished with a three step water-based coating (dye, base coat and top coat) highly resistant to solar radiation thanks to UV filters. Structure made of peeled and tinted natural rattan of 28 mm/1.1” diameter. Backrest manufactured in peeled and tinted natural rattan of 10 mm/0.4” diameter.

    Neem contact op met expormim

    Technische specificatie
    • Unieke ref.huma-dining-armchair-solid-wood-legs
    • ProductfamilieHuma
    • ProductgroepIndoor collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-09-03
    • Editienummer1
    • Hoogte (mm)780
    • Breedte (mm)600
    • Diepte (mm)570
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalBekleding
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)10.5
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • Uniclass 2015-codePr_40_50_12
    • Uniclass 2015-beschrijvingChairs, seats and benches
    • CSI MasterFormat 2014 Code12 58 16
    • CSI MasterFormat 2014 TitelResidential Chairs
    • OmniClass-nummer23-21 23 00
    • OmniClass-titelResidential Furniture and Equipment