Publiceer je producten
Huma upholstered swivel armchair with casters
Huma upholstered swivel armchair with casters
Huma upholstered swivel armchair with casters

    Huma upholstered swivel armchair with casters

    Upholstered swivel armchair with casters. Backrest comes in steel tube covered with cold-cured moulded polyurethane foam. Upholstered seat and backrest. Multiple upholstery options are available: natural or faux leather, virgin wool fabrics, velvet and polypropylene.

    Neem contact op met expormim

    Technische specificatie
    • Unieke ref.huma-upholstered-swivel-armchair-casters
    • ProductfamilieHuma
    • ProductgroepIndoor collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-06-28
    • Editienummer1
    • Hoogte (mm)780
    • Breedte (mm)600
    • Diepte (mm)570
    Gerelateerd
    • HoofdmateriaalAndere
    • Secundair materiaalBekleding
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)13.5
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_12_83
    • Uniclass 2015-beschrijvingStacking chairs
    • CSI MasterFormat 2014 Code12 58 16
    • CSI MasterFormat 2014 TitelResidential Chairs
    • OmniClass-nummer23-21 23 00
    • OmniClass-titelResidential Furniture and Equipment
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS