Publiceer je producten
Lapala hand-woven chair C597 T
Lapala hand-woven chair C597 T
Lapala hand-woven chair C597 T
Lapala hand-woven chair C597 T
Lapala hand-woven chair C597 T

    Lapala hand-woven chair C597 T

    4.2 van de 5 sterren4.2(11 reviews)

    Chair made of stainless steel tube. Hand-woven seat and backrest with high resistance rope 7 mm/0.27” thick. Legs made of lacquered stainless steel tube. Stackable. For outdoor use.

    Technische specificatie
    • Unieke ref.lapala-chair
    • ProductfamilieLapala
    • ProductgroepOutdoor collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-02-22
    • Editienummer1
    • Hoogte (mm)79
    • Breedte (mm)55
    • Diepte (mm)57
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Secundair materiaalRope
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)8
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_12_83
    • Uniclass 2015-beschrijvingStacking chairs
    • CSI MasterFormat 2014 Code12 58 16
    • CSI MasterFormat 2014 TitelResidential Chairs
    • OmniClass-nummer23-11 29 13 13
    • OmniClass-titelExterior Chairs