Publiceer je producten
Bathyscafocus - Central suspended fireplace
Bathyscafocus - Central suspended fireplace
Bathyscafocus - Central suspended fireplace
Bathyscafocus - Central suspended fireplace
Bathyscafocus - Central suspended fireplace

    Bathyscafocus - Central suspended fireplace

    Spherical and suspended, the Bathyscafocus continues the organic forms developed a few years earlier with the wall-mounted version of the Emifocus.

    Specificatie
      • Indoor or outdoor wood‑burning fireplace
      • Rotating hearth
      • Paint: matte black or white
      • Also available as a freestanding gas model, as Ecodesign glazed wood and in holographik version
      • Weight of the flue : 16kg / m
    Technische specificatie
    • Unieke ref.bathyscafocus
    • ProductfamilieCentral designer fireplace
    • ProductgroepSuspended
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-25
    • Editienummer1
    • Hoogte (mm)810
    • Breedte (mm)700
    • Diepte (mm)700
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    • Nettogewicht (kg)44
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Open haarden
    • IFC-classificatieFurnishing Element
    • Uniclass 2015-codePr_70_60_82_30
    • Uniclass 2015-beschrijvingFireplace hearths
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitelManufactured Fireplaces
    • OmniClass-nummer23-19 17 00
    • OmniClass-titelFireplaces

    Beschikbaarheid regio

    Azië Noord Amerika Afrika Zuid-Amerika Oceanië