Publiceer je producten
Bathyscafocus Gas - Freestanding central fireplace
Bathyscafocus Gas - Freestanding central fireplace

    Bathyscafocus Gas - Freestanding central fireplace

    Its name evokes bathyscaphes, the submersibles designed to explore the depths of the ocean. Spherical and suspended, its compact design extends this exploratory spirit through a timeless modernity.

    The Bathyscafocus gas fireplace combines all the advantages of gas energy: authentic flames dance among ceramic logs, with flame intensity adjustable by remote control for instant warmth and atmosphere. The gas supply is integrated through the base.

    Specificatie
      • Gas fireplace
      • Paint: matte black or white
      • Also available in Holographik, Ecodesign wood, and outdoor wood versions
      • Weight of the flue : 16kg / m
    Technische specificatie
    • Unieke ref.bathyscafocus-gas-freetsanding-design-fireplace
    • ProductfamilieCentral designer fireplace
    • ProductgroepBase-mounted
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-25
    • Editienummer1
    • Hoogte (mm)790
    • Breedte (mm)700
    • Diepte (mm)700
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    • Nettogewicht (kg)63
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Open haarden
    • IFC-classificatieRuimteverwarmer
    • ETIM-codeEC011719
    • ETIM-naamGas hearth / gas fire
    • Uniclass 2015-codePr_70_60_82_30
    • Uniclass 2015-beschrijvingFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitelFireplaces and Stoves
    • OmniClass-nummer23-19 17 15
    • OmniClass-titelGas Fireplace

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië