Publiceer je producten
Eurofocus - Central floor-mounted fireplace
Eurofocus - Central floor-mounted fireplace

    Eurofocus - Central floor-mounted fireplace

    The Eurofocus was designed in the very year the European Union was officially founded. With its vertical, flat and pivoting design, it redefines fire through a distinctly contemporary expression.

    With its tall, glazed firebox, the Eurofocus accommodates large wood fires while offering an uninterrupted view of the flames. Ecodesign certified, this fireplace delivers high energy performance and complies with some of the world’s most demanding environmental standards.

    Specificatie
      • Wood‑burning fireplace
      • Ecodesign certified
      • Paint: matte black
      • Weight of the flue: 27kg / m
    Technische specificatie
    • Unieke ref.eurofocus-base-mounted-designer-fireplace
    • ProductfamilieCentral designer fireplace
    • ProductgroepBase-mounted
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-06-17
    • Editienummer1
    • Hoogte (mm)1480
    • Breedte (mm)950
    • Diepte (mm)465
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    • Nettogewicht (kg)155
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Open haarden
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codePr_70_60_82_30
    • Uniclass 2015-beschrijvingFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-titelFireplaces

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië