Publiceer je producten
eCool ED
eCool ED
eCool ED
eCool ED
eCool ED

    eCool ED

    ECOOL ED
    Aluminium electric towel with LCD display and daily/weekly timer programming options.

    PLUS
    - LCD backlight interface
    - Self-adjusting PTC type resistance that guarantee a high comfort
    - Daily or weekly timer
    - Aleternum total anti-corrosive treatment included in the price on all models
    white RAL 9010
    - Opening window function

    Specificatie
    • FEATURES
      - Aluminium alloy body with low thermal inertia
      - IP44 protection class
      - Electronic temperature regulation (PI controller)
      - NTC temperature probe
      - Operating modes: Programming/Comfort/Reduced temperature/Frost protection/Button lock
      - Class 2 insulation
      - Fixing system included

    Technische specificatie
    • Unieke ref.ecool_ed
    • ProductfamilieRadiators
    • ProductgroepElectrical Radiators
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-11-11
    • Editienummer1
    • Diepte (mm)45
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieElektrische verwarming
    • ETIM-codeEC000593
    • ETIM-naamRadiator (electric)
    • UNSPSC-naamRadiators
    • UNSPSC-code40101801
    • Uniclass 2015-codePr_70_60_36_73
    • Uniclass 2015-beschrijvingRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitelRadiators
    • OmniClass-nummer23-31 25 25 11
    • OmniClass-titelElectric Heated Towel Bars
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Beschikbaarheid regio

    Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika