Publiceer je producten
GENERAL VRF AJG162-180JNTAH-U
GENERAL

GENERAL VRF AJG162-180JNTAH-U

・Space saving and compact size

・Contributes to reduction of project costs

・Reduces the number of systems and installation area

・High Energy Efficiency

・Energy saving technology that boosted operation efficiency

・High Performance Scroll Compressor

・Intelligent Refrigerant Control

・PCB Protection – Low-High voltage support

・Protects against power supply mis-wiring

・New refrigerant cooling technology

・Anti-corrosion

・Wide operating range

・Design for easy service and maintenance

・Automatic address setting

・Various combinations

Specificatie
  • The RFA file includes 2 models below. Model Name / Cooling Capacity AJG162JNTAH-U / 50.0kW AJG180JNTAH-U / 56.0kW
Technische specificatie
  • Unieke ref.AJG162-180JNTAH-U
  • ProductfamilieVRF Air Conditioner
  • ProductgroepOutdoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-26
  • Editienummer1
  • Hoogte (mm)1740
  • Breedte (mm)1240
  • Diepte (mm)765
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)257
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment

Beschikbaarheid regio

Azië Afrika