Publiceer je producten
AIRSTAGE SPLIT AOUH18-24KWAS2-3
GENERAL

AIRSTAGE SPLIT AOUH18-24KWAS2-3

•Multi-zone outdoor Unit with a Connectable capacity of up to 130%

•Supports connection of up to 3 indoor units

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energysavings

•Efficiently delivers comfort with capacities ranging from 14,000 to 31,000 BTU

•Blue Fin-coated heat exchanger for improved corrosion resistance and coil durability

•Super quiet operation with sound levels as low as 50dB

•Common indoor units compatible with single and multi-zone systems: Compact Cassette, Mid Static Duct, Slim Duct, and Wall-Mount.

•Current limit function, allowing precise control to meet specific power requirements.

•Built-in safety features, including circuit protection, fan motor protection, andcompressor protection, ensuring reliable operation and long-lasting durability

•Compact outdoor unit with extended line set lengths up to 164ft (50m)

Specificatie
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOUH18KWAS2 / 18,000Btu/h / 22,000Btu/h

    AOUH24KWAS3 / 22,000Btu/h / 24,000Btu/h

Technische specificatie
  • Unieke ref.AOUH18-24KWAS2-3
  • ProductfamilieSplit Air Conditioner
  • ProductgroepOutdoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-26
  • Editienummer1
  • Hoogte (mm)716
  • Breedte (mm)820
  • Diepte (mm)315
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)46
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment