Publiceer je producten
Recycle Bin

Recycle Bin

2.8 van de 5 sterren2.8(8 reviews)

Recycle bins that stay in place and are easy to empty. The bins connect to each other as many as desired for recycling.

The Recycle Bins of solid metal accessories are designed with the Green Furniture Concept seating series Nova C and IOU in mind, but also work very well as stand-alone products.

Material: Powder coated steel (color of choice)

80-liter individual volume.

Internal container with handles for quick emptying.

Weighted bottom makes also one piece stable.

Standard recycling texts/icons: Glass, Paper, Trash

Custom color lids, text and icons on the lids available.

Specificatie
  • Custom lids, any RAL color and custom icons can be made as a custom order. Please contact our sales team to find out more.
Technische specificatie
  • Unieke ref.A01A-4
  • ProductfamilieAccessories
  • ProductgroepRecycle Bin
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-02-02
  • Editienummer1
  • Hoogte (mm)790
  • Breedte (mm)210
  • Diepte (mm)540
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)50
Classificatie
  • Categorie BIMobjectSanitair - Vuilcontainers
  • IFC-classificatieAfvalaansluiting
  • Uniclass 2015-codePr_40_50_07_96
  • Uniclass 2015-beschrijvingWaste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitelSolid Waste Bins
  • OmniClass-nummer23-21 17 11
  • OmniClass-titelInterior Waste Bins
  • CSI UniFormat II-codeD2030
  • CSI UniFormat II-titelSanitary Waste

Beschikbaarheid regio

Europa Azië Noord Amerika