Publiceer je producten
Four way ceiling diffuser L-AV
Four way ceiling diffuser L-AV
Four way ceiling diffuser L-AV
Four way ceiling diffuser L-AV
Four way ceiling diffuser L-AV

    Four way ceiling diffuser L-AV

    4.4 van de 5 sterren4.4(7 reviews)

    The L-AV-4Way is a Louvered Face, Flush mounted Ceiling Diffuser, with a removable core.

    Specificatie
    • Core Style: 4-way. Blades characteristics: 1.2mm gauge, fixed, 1.5" spacing.

      For Square Type, Nominal Size A or B (width and height) is from 6" through 30" in 3" increments.

      For Rectangular Type, Nominal Size A (width) is from 9" through 30" in 3" increments. Nominal Size B (height) is from 6" through 27" in 3" increments.

      Material: Aluminium AA6063.
      Standard Finish: electrostatic powder coating White RAL9003 or Laminaire special grey.

    Technische specificatie
    • Unieke ref.L-AV
    • Productfamilie4 Way Diffusers
    • Productgroep4 Way Diffusers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir diffusers
    • UNSPSC-code40101505
    • Uniclass 2015-codePr_70_65_04
    • Uniclass 2015-beschrijvingAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11
    • OmniClass-titelVentilation Diffusers
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika