Publiceer je producten
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper
Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper

    Aluminum double deflection Grille L- VH adjustable air supply HVAC sidewall or ceiling grille register without damper

    4.5 van de 5 sterren4.5(6 reviews)

    The L-VH is a double deflection Supply Grille with Vertical Front Blades and Horizontal Back Blades.

    Specificatie
    • Blades characteristics: 1.3mm gauge, individually adjustable, 0.75" spacing.

      Nominal Size (width or height) from 4" through 60" in 2" increments.

      Material: Aluminium AA6063.

      Standard Finish: electrostatic powder coating White RAL9003 or Laminaire special grey.

    Technische specificatie
    • Unieke ref.L-VH
    • ProductfamilieSupply Grilles
    • ProductgroepSupply Grilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir diffusers
    • UNSPSC-code40101505
    • Uniclass 2015-codePr_30_59_94_04
    • Uniclass 2015-beschrijvingAir ventilation grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 15
    • OmniClass-titelSupply Air Grilles
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika