Publiceer je producten
Return Grille L-RA, and Return Register L-RA-OB
Return Grille L-RA, and Return Register L-RA-OB
Return Grille L-RA, and Return Register L-RA-OB
Return Grille L-RA, and Return Register L-RA-OB
Return Grille L-RA, and Return Register L-RA-OB
Return Grille L-RA, and Return Register L-RA-OB

    Return Grille L-RA, and Return Register L-RA-OB

    4.9 van de 5 sterren4.9(8 reviews)

    The L-RA is a louvered Return Grille. 

    The L-RA-OB is a louvered Return Air Register. The control damper has adjustable parallel blades interconnected by plastic pinion gears. The control of the airflow is manually done by any of these devices:
    -G: means regulating knob which is operated by a flat-tip screwdriver.
    -P: means regulating handle.



    Specificatie
    • Blades characteristics: 0.8mm gauge, fixed, curved profile, 1" spacing.

      Material: Aluminium AA6063.

      Standard Finish: Electrostatic powder coating White RAL9003 or Laminaire special grey.

    Technische specificatie
    • Unieke ref.L-RA
    • ProductfamilieReturn Grilles
    • ProductgroepReturn Grilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir diffusers
    • UNSPSC-code40101505
    • Uniclass 2015-codePr_30_59_94
    • Uniclass 2015-beschrijvingVentilation grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-titelReturn Air Grilles
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika