Publiceer je producten
Linear Slot Diffuser L-SD, with or without plenum box
Linear Slot Diffuser L-SD, with or without plenum box
Linear Slot Diffuser L-SD, with or without plenum box

    Linear Slot Diffuser L-SD, with or without plenum box

    4.7 van de 5 sterren4.7(6 reviews)

    The L-SD-( )" is a linear diffuser module of dimensions A(nominal length) x Slot Number, with 180° pattern controller adjustment. Both the direction and volume of supply air can be adjusted by manually moving the pattern controllers.

    Its L-SD-( )"_PLENUM version includes a distribution plenum with fibrous glass duct Lining Insulation and a one-side duct connector with a control damper.

    Specificatie
    • Length Size A: From 24" through 72" in 2" increments.

      Slot width size: 1/2", 3/4" or 1". Available in 1 to 8-slot configurations.

      Diffuser Material: Aluminium AA6063.

      Diffuset Standard Finish: Electrostatic powder coating. White border RAL9003 and Black pattern controllers.

      Plenum Box Material: 26 gauge Galvanized Steel.

    Technische specificatie
    • Unieke ref.L-SD
    • ProductfamilieLinear Grilles and Diffusers
    • ProductgroepLinear Grilles and Diffusers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-08-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Secundair materiaalGegalvaniseerd staal
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir diffusers
    • UNSPSC-code40101505
    • Uniclass 2015-codePr_70_65_04
    • Uniclass 2015-beschrijvingAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11 11
    • OmniClass-titelCeiling Ventilation Diffusers
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika