Publiceer je producten
Eurofire Glass 2
Eurofire Glass 2
Eurofire Glass 2

    Eurofire Glass 2

    In a nutshell: revolutionary. The reliability and experience of Lattonedil led to the creation of a feather-light, safe, fire-resistant panel under class A2-s1,d0. EUROFIRE® GLASS 2 is the roof panel made with an insulating layer of medium-density mineral fibreglass insulation, its fibres are placed at angles with the plane of the two backings are available galvanised steel, or, optionally, in stainless steel, copper or pre-painted natural aluminium, with a standard thickness of 0.5 mm each.

    Note: manufacturing-wise it is impossible to fill the lower lip. This is due to the characteristics of the type of insulation

    Specificatie
    • Lattonedil EUROFIRE® EUROFIRE® GLASS 2 Roof panel.

      . 5 ribs sandwich roof panel.

      . Insulation: fibreglass.

      . External skin: corrugated metal sheet.

      . Internal skin: metal sheet. 

    Technische specificatie
    • Unieke ref.eurofire-glass
    • ProductfamilieRoof Panel
    • ProductgroepFibreglass
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-08-30
    • Editienummer1
    • Breedte (mm)1000
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlasvezel
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Sandwichpanelen
    • Uniclass 2015-codePr_25_71_50_22
    • Uniclass 2015-beschrijvingComposite panels
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitelMetal Roof Panels
    • OmniClass-nummer23-13 39 27 11 11
    • OmniClass-titelMetal Roof Panels
    • CSI UniFormat II-codeB30
    • CSI UniFormat II-titelROOFING