Publiceer je producten
WindGuard (BD) 22 Air Curtain, Unheated

WindGuard (BD) 22 Air Curtain, Unheated

WindGuard (BD) 22

The premier end of our heavy industrial range, they feature belt driven fans powered by 10 HP and larger motors, which can repel wind gusts of up to 30 MPH at heights up to 22 ft high. They are the ultimate in air curtain performance for industrial applications, like warehouses and distribution and transportation centers. Standard color for these industrial models is Titanium Silver and heated options are available.

Technische specificatie
  • Unieke ref.bd22-air-curtain-unheated
  • ProductfamilieAir Curtains
  • ProductgroepBD (WindGuard) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains