Publiceer je producten
High Velocity 2 (HV2) Air Curtain, Steam

High Velocity 2 (HV2) Air Curtain, Steam

High Velocity 2 (HV2)

The HV (High Velocity) series features 1 horsepower motor(s) that is strong enough for many industrial applications. It is capable of separating environments and protecting openings with significant wind loads up to 12 ft. high and the standard color is Titanium Silver and heated options are available.

Technische specificatie
  • Unieke ref.hv2-air-curtain-steam
  • ProductfamilieAir Curtains
  • ProductgroepHV2 (High Velocity 2) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011301
  • ETIM-naamHot water air curtain
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-titelHeated Air Curtains