Publiceer je producten
Back Door (NH2) Air Curtain, Unheated

Back Door (NH2) Air Curtain, Unheated

ETL Sanitation Certified - Back Door (NH2)

The Back Door Sanitation Certified Series (NH2) features the same internal components and 1 horsepower motor(s) as our HV2 (High Velocity 2) Series, but it has been tested and certified to meet the ETL Sanitation/ANSI 37 standard for effectiveness in food prep environments. It is capable of separating environments and protecting openings with significant wind loads up to 12 ft. high and the standard color is Titanium Silver.

Specificatie
  • The Back Door Sanitation Certified Series (NH2) features the same internal components and 1 horsepower motor(s) as our HV2 (High Velocity 2) Series, but it has been tested and certified to meet the ETL Sanitation/ANSI 37 standard for effectiveness in food prep environments. It is capable of separating environments and protecting openings with significant wind loads up to 12 ft. high and the standard color is Titanium Silver.

Technische specificatie
  • Unieke ref.nh2-air-curtain-unheated
  • ProductfamilieAir Curtains
  • ProductgroepSanitation (LPN2 N2 NH2) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains