Publiceer je producten
Phantom 10 (PH10) Air Curtain, Hot Water

Phantom 10 (PH10) Air Curtain, Hot Water

Phantom 10 (PH10)

The Phantom Series is the choice for architects and designers who need all the performance and protection of a Mars Air Curtain, but need the unit to blend in with the building's internal or external aesthetics. Our Phantom units feature the same top-performing internal components as our 1/2 HP Standard Units, but are enclosed in housing which can be concealed and recess-mounted into a ceiling. The units are quieter and less conspicuous, without sacrificing anything in their ability to do the job required. Standard color for the Phantom Models is Pearl White and heated options are available.

Technische specificatie
  • Unieke ref.ph10-air-curtain-hot-water
  • ProductfamilieAir Curtains
  • ProductgroepPH (Phantom) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011301
  • ETIM-naamHot water air curtain
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-titelHeated Air Curtains