Publiceer je producten
QP10 (QuietPro™) Air Curtain, Electric

QP10 (QuietPro™) Air Curtain, Electric

QP10 (QuietPro™)

Only Mars brings industry advancements such as the noise-reducing QuietPro™ that boasts half the perceived noise output of traditional air curtains via an internal dampening design and anti-vibration technology. An elliptical shape enhances the most refined settings without any compromise on the rigorous Mars performance standards. The unit boasts a lightweight anodized aluminum finish and an airfoil directional vane to minimize air performance loss.

Technische specificatie
  • Unieke ref.qp10-air-curtain-electric
  • ProductfamilieAir Curtains
  • ProductgroepQP (QuietPro™) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-24
  • Editienummer1
Links
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010007
  • ETIM-naamElectric air curtain
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-titelHeated Air Curtains