Publiceer je producten
STD2 Series Air Curtain with HEPAC, Unheated

STD2 Series Air Curtain with HEPAC, Unheated

STD 2 Series with HEPAC

Deploying the power of a true HEPA filter which captures 99.97% of microscopic pollutants and particulates (as small as 0.3 microns) and 2-inch pre-filters with a MERV 8 rating, the Mars HEPAC® offers sanitation previously not available from a major provider. Optional HEPA®® filter, ULPA (Ultra-Low Penetration Air) rated 99.99% of particles 0.12 micron and MERV 13 rated 2" pre-filters for extended usage application or high particulate. Most viruses, including all SARS-CoV-2, are 0.12 micron as a single virion (unattached to any fluid droplet) but transmission is typically through liquid droplets, which are larger.

Technische specificatie
  • Unieke ref.std2-series-air-curtain-with-hepac-unheated
  • ProductfamilieAir Curtains
  • ProductgroepCA (Clean Air) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains