Publiceer je producten
Wind Stopping 14 (WMI) Air Curtain, Steam

Wind Stopping 14 (WMI) Air Curtain, Steam

Wind Stopping 14 (WMI)

The smaller of the two Wind Stopping series from our heavy industrial range, the WMI units provide AMCA certification and feature either 2-3 horsepower motors, which can repel wind gusts up to 20MPH at heights up to 14 ft. high. Standard color for these industrial models is Titanium Silver and heated options are available.

Technische specificatie
  • Unieke ref.wmi-air-curtain-steam
  • ProductfamilieAir Curtains
  • ProductgroepWMI/WMH (Wind Stopping) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011301
  • ETIM-naamHot water air curtain
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-titelHeated Air Curtains