Publiceer je producten
BIG-S BIG MAX HDPE Solids Interceptor
MIFAB

BIG-S BIG MAX HDPE Solids Interceptor

MIFAB® BIG-S Series HDPE rotational molded solids interceptor. Unit shall include: 3/8” uniform wall thickness, solids retention baffle with elevated 3″ diameter passageway, adjustable lid system, sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20.

Technische specificatie
  • Unieke ref.BIG-S
  • ProductfamilieInterceptors
  • ProductgroepHair/Lint/Other Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSeparators
  • UNSPSC-code401617
  • Uniclass 2015-codePr_65_55_76_96
  • Uniclass 2015-beschrijvingWater separators
  • CSI MasterFormat 2014 Code22 13 23
  • CSI MasterFormat 2014 TitelSanitary Waste Interceptors
  • OmniClass-nummer23-39 37 15
  • OmniClass-titelSediment Removal Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING