Publiceer je producten
CAD-FL Universal Access Door with Frame
MIFAB

CAD-FL Universal Access Door with Frame

MIFAB® CAD-FL Series access door is designed for flush installation in drywall or plaster surfaces. The door panel is flush with the frame. When installed flush with the wall or ceiling, only the door panel is exposed. A mounting bracket is recessed 5/8” (15) from the door. It has a unique white finish.

Specificatie
  • CAD-FL Universal Access Door with Frame

Technische specificatie
  • Unieke ref.cad-fl-universal-access-door-with-frame
  • ProductfamilieAccess Doors
  • ProductgroepUniversal
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Toegangsdeuren & panelen
  • Uniclass 2015-codeTE_10_40_10
  • Uniclass 2015-beschrijvingAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 13
  • CSI MasterFormat 2014 TitelAccess Doors and Frames
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-titelAccess Doors