Publiceer je producten
LIL-PL LIL MAX Plaster Interceptor
MIFAB

LIL-PL LIL MAX Plaster Interceptor

MIFAB® LIL-PL Series HDPE injection molded plaster interceptor. Unit shall include: two internal straining baffles (first one has 3/8″ x 1.25″ long slots and the second one has 1/4″ diameter holes spaced 1/2″ apart, and HDPE injection molded, non skid, rectangular gasketed lid with securing latches.

Technische specificatie
  • Unieke ref.LIL-PL
  • ProductfamilieInterceptors
  • ProductgroepHair/Lint/Other Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSeparators
  • UNSPSC-code401617
  • Uniclass 2015-codePr_65_55_76_96
  • Uniclass 2015-beschrijvingWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitelPlumbing
  • OmniClass-nummer23-27 55 35
  • OmniClass-titelLiquid Separators
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING