Publiceer je producten
Antiche Patine
Antiche Patine
Antiche Patine

    Antiche Patine

    Antiche Patine is a transparent vehicle made of acrylic and styrene copolymers, siloxane resins and special additives. The particular formulation of Antiche Patine allows the application on multiple supports, such as synthetic, mineral and siloxane surfaces for interior and exterior velaturas. It allows to achieve vibrant transparent chromatic effects, with the possibility to obtain different nuances and shades depending on the colours and on the application technique. Decoration of classical and modern interiors.

    Neem contact op met Novacolor

    Specificatie
    • Special finishing coat for exterior facades in historical town and country areas, in respect of the historical heritage. Finishing coat for synthetic facades, where highly prestigious aesthetic effects are required.
    Technische specificatie
    • Unieke ref.Antiche-patine
    • ProductfamilieDecorative products
    • ProductgroepMinerals
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieTextuur
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codeSs_40_90_60_20
    • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-titelTextured Paints
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes