Publiceer je producten
Metallo_Fuso
Metallo_Fuso
Metallo_Fuso
Metallo_Fuso
Metallo_Fuso

    Metallo_Fuso

    Metallo_Fuso is a decorative coating for interior vertical surfaces, made from selected metal alloy powders, bi-component epoxy resin compounds, fillers and special rheological additives to guarantee excellent workability.

    Neem contact op met Novacolor

    Specificatie
    • The application of Metallo_Fuso allows unique textures to be achieved, originally and exclusively enhancing the surfaces treated, transforming them into real metal. Metallo_Fuso is available in Tin, Copper, Brass, Bronze versions.
    Technische specificatie
    • Unieke ref.Metallo-fuso
    • ProductfamilieDecorative products
    • ProductgroepMetallics
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieTextuur
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codeSs_40_90_60_20
    • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-titelTextured Paints
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes