Publiceer je producten
Archi+ Big
Archi+ Big

    Archi+ Big

    Archi+ Big is a mineral plaster coat in powder for interiors. It is made of well-seasoned hydrated lime putties, white cement, specific aggregates and rheological modifiers carefully selected to ensure an excellent workability.

    Neem contact op met Novacolor

    Specificatie
    • The particular grain curve of the product and the application technique ensure to achieve pleasant aesthetic effect, even withthe application of one single layer.
    Technische specificatie
    • Unieke ref.Archi-big
    • ProductfamilieDecorative products
    • ProductgroepConcrete
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieTextuur
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codeSs_40_90_60_20
    • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-titelTextured Paints
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes