Publiceer je producten
Archi+ Concrete
Archi+ Concrete
Archi+ Concrete
Archi+ Concrete

    Archi+ Concrete

    Archi+ Concrete is a mineral plaster coat in powder for interiors. It is made of well-seasoned hydrated lime putties, white cement, specific aggregates and rheological modifiers carefully selected to ensure an excellent workability.

    Neem contact op met Novacolor

    Specificatie
    • The particular grain curve of Archi+ Concrete and the possibility to overlap it with one or more layers of Fase Silossanica, acrylsiloxane colour wash (matt), ensures to achieve cutting-edge elegant concrete effects, in line with the newest trends in the interior design. Archi+ Concrete permits to achieve post-industrial concrete-look textures, with elegant soft colour washing shades. The thickness of Archi+ Concrete ensures high protection performances on the substrate where it is applied-on.
    Technische specificatie
    • Unieke ref.Archi-concrete
    • ProductfamilieDecorative products
    • ProductgroepConcrete
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieTextuur
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codeSs_40_90_60_20
    • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-titelTextured Paints
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes