Publiceer je producten
Marmur Fine
Marmur Fine
Marmur Fine
Marmur Fine

    Marmur Fine

    Marmur Fine is a lime-based finishing plaster coat, made of wellseasoned hydrated putty, fine marbles and rheological modifiers, which guarantee a perfect workability of the product. With its formulation, Marmur Fine permits to achieve cloudy esthetic effects, with soft and vibrant shades. Thanks to its versatility, Marmur Fine permits to get several textures, depending on the application techniques.

    Neem contact op met Novacolor

    Specificatie
    • Marmur Fine is indicated for the decoration of prestigious exterior and interior surfaces. Natural lime plasters represent Marmur Fine's most suitable substrate, since the product reacts chemically with them, building up a unique body able to preserve the lime coating for a longer period of time.
    Technische specificatie
    • Unieke ref.Marmur-fine
    • ProductfamilieDecorative products
    • ProductgroepMinerals
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieTextuur
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codeSs_40_90_60_20
    • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-titelTextured Paints
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes