Publiceer je producten
Floor Standing Air Conditioner

Floor Standing Air Conditioner

Consistently amazing.

Floor Standing units compensate for conditions such as high ceilings or windows to deliver consistent cooling and heating performance.

Offered in both exposed and concealed-type, the Floor Standing unit was designed to meet the needs of various applications.

AC Features:

  • EASY MAINTENANCE

    Simply remove the filter from the bottom of the unit and clean with a vacuum or soft brush and place back into the unit.

  • ADVANCED COMMISSIONING AND SERVICE

    The Floor Standing unit is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

Technische specificatie
  • Unieke ref.floor-standing-air-conditioner
  • ProductfamilieCommercial
  • ProductgroepVRF Indoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inZuid-Korea
  • Gefabriceerd inZuid-Korea
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011580
  • ETIM-naamAir-conditioning split system – inside unit (evaporator)
  • Uniclass 2015-codePr_70_65_03_42
  • Uniclass 2015-beschrijvingIndoor refrigeration units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 21
  • OmniClass-titelSplit System Air Conditioning Units