Publiceer je producten
Under Ceiling Air Conditioner

Under Ceiling Air Conditioner

Compact with impact.

The Under Ceiling unit boasts a slim, compact design and flexible configuration.

Under ceiling or low wall installation options allow for more effective use of available space.

AC Features:

  • ADVANCED COMMISSIONING AND SERVICE

    The Under Ceiling unit is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

Technische specificatie
  • Unieke ref.under-ceiling-air-conditioner
  • ProductfamilieCommercial
  • ProductgroepVRF Indoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolystyreen (EPS)
  • Ontworpen inZuid-Korea
  • Gefabriceerd inZuid-Korea
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011580
  • ETIM-naamAir-conditioning split system – inside unit (evaporator)
  • Uniclass 2015-codePr_70_65_03_42
  • Uniclass 2015-beschrijvingIndoor refrigeration units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 21
  • OmniClass-titelSplit System Air Conditioning Units