Publiceer je producten
Intraslim B

Intraslim B

Ultra slim 90 mm projection
Specificatie
  • Concealed cistern for wall hung or back to wall WC. WRAS and NF approved components, 10-year guarantee. Dual flush front flush plate. 6 litres insulated cistern equipped with a dual flush outlet valve and a quiet fill inlet valve. Water inlet connection on the inside of the cistern with 1/2" brass tail. Supply pipe with reversible fixing bracket. Dimensions height 457 mm, width 510 mm and depth 90 mm. Delivered with fixing and connection accessories. Supplied without flush plate and drain accessories.
Technische specificatie
  • Unieke ref.31-9032-10_DE
  • ProductfamilieConcealed cisterns
  • ProductgroepIntraslim
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-07-11
  • Editienummer1
  • Hoogte (mm)457
  • Breedte (mm)510
  • Diepte (mm)90
Gerelateerd
  • HoofdmateriaalPlastic
  • Secundair materiaalPlastic
  • Ontworpen inMonaco
  • Gefabriceerd inTurkije
  • Nettogewicht (kg)2.84
Classificatie
  • Categorie BIMobjectSanitair - Toilet reservoir
  • Uniclass 2015-codePr_40_20_93_89
  • Uniclass 2015-beschrijvingWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitelToilet Accessories
  • OmniClass-nummer23-31 19 00
  • OmniClass-titelToilets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures