Publiceer je producten
WETS-2450.1320 ST-2459 Water Closet and SLOAN 111 ESS Flushometer

WETS-2450.1320 ST-2459 Water Closet and SLOAN 111 ESS Flushometer

Features

  • Complete water closet system including SLOAN flushometer designed to maximize performance
  • Durable, hygienic vitreous china construction with elongated rim
  • Syphonjet flushing achieves 1000g Map Scores when used with Sloan flushometers
  • IAPMO certified to meet or exceed ASME A112.19.2 standards
  • Dual-Filtered Fixed Bypass Diaphragm
  • Meets ADA guidelines and ANSI A117.1 requirements when installed accordingly
Technische specificatie
  • Unieke ref.closet-combos_wets-24501320
  • ProductfamilieWater Operated Water Closets
  • ProductgroepWater Closet Flushometer Combos
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-12-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChinees porselein
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Toilet
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011318
  • ETIM-naamToilet combination
  • UNSPSC-naamToilets
  • UNSPSC-code30181505
  • Uniclass 2015-codeSs_40_15_90
  • Uniclass 2015-beschrijvingToilet systems
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitelCommercial Water Closets
  • OmniClass-nummer23-31 19 11
  • OmniClass-titelCombination Toilets
  • CSI UniFormat II-codeD2030
  • CSI UniFormat II-titelSanitary Waste

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika