Publiceer je producten
SS 3103 Vitreous China Wall-Mounted Backsplash Lavatory

SS 3103 Vitreous China Wall-Mounted Backsplash Lavatory

Features

  • White, vitreous china wall hung lavatory with backsplash
  • Great complement to all of Sloan's sensor faucet series
  • Front overflow provides clean appearance
  • All mounting hardware included
  • IAPMO certified to meet or exceed ASME A112.19.2 standards
  • Meets ADA guidelines and ANSI A117.1 requirements when installed accordingly
Technische specificatie
  • Unieke ref.lavatories_sloan_ss-3103
  • ProductfamilieLavatory
  • ProductgroepWall-Mounted
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-12-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChinees porselein
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • UNSPSC-naamSinks
  • UNSPSC-code30181504
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika