Publiceer je producten
MF Angle Frame Sloan 11/16" Wall-hung Angle Frame Mirror

MF Angle Frame Sloan 11/16" Wall-hung Angle Frame Mirror

Sloan 1/4" Wall-hung Angle Frame Mirror 1/4" Angle frame mirrors are available in multiple distinctive finishes, ranging from Polished Chrome, Graphite, and Brushed Nickel. Available in standard 24" x 36" and narrow 18" x 36" sizes. Includes an easy-mount steel base and 18 gauge stainless steel hangers for quick installation. LEED-eligible.
Specificatie
  • Features

    • Sloan's 1/4" Angle Frame Mirrors are a minimalist design that compliments the aesthetic of your restroom.
    • Multiple finish options that match Sloan's fixtures including Polished Chrome, Brushed Nickel, and Graphite
    • Available in two widths: narrow 18" × 36" or standard 24" × 36"
    • 1/4" thick mirror with polished edges. Guaranteed against silver spoilage for 15 years
    • Vandal-resistant mounting includes an easy-mount steel base and 22-gauge stainless steel hangers for quick installation
    • Steel frame adds protection from breaking and chipping
    • No visible screws
    • LEED-eligible. Supporting sustainability in design (LEED MR c4, LEED EQ c4.2)
Technische specificatie
  • Unieke ref.mf-Angle-frame-wall-hung-mirror
  • ProductfamilieMirrors
  • ProductgroepLED Mirrors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-08
  • Editienummer1
Classificatie
  • Categorie BIMobjectSanitair - Spiegels
  • ETIM-codeEC010550
  • ETIM-naamMirror
  • Uniclass 2015-codePr_25_71_53_06
  • Uniclass 2015-beschrijvingBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitelMirrors
  • OmniClass-nummer23-21 37 13 15
  • OmniClass-titelMirrors

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika